Design Conference 2013

       Welcome! Select and watch other videos by clicking on the Products, Applications, Tradeshows, Chinese or Japanese dropdown menus

Precision Weigh Scale Reference Circuit

Using a 24-bit sigma delta ADC and external zero-drift amplifiers, this circuit yields 15.3-bit noise-free code resolution for a load cell with a full-scale output of 10 mV. Good performance is maintained through 120 Hz conversion rate.

View the CN0216 Documentation, Design Files, and Hardware
Download Video
(Right-click to save)