The AD8235 is the industry's smallest, lowest power instrumentation amplifier. It has rail to rail outputs and can operate on voltages as low as 1.8V.
FMC High Performance Servo Control Platform
Software Defined Radio
Carbon Monoxide Toxic Gas Detector
Dual Channel Colorimiter with Programmable Gain Amplifiers
High Accuracy Impedance Measurement
High Speed PCB Fundamentals Demo
Isolated, Industrial Voltage Level Data Acquisition System
Current Monitoring with High Common Mode Voltages
A MEMs based Tilt Sensing Solution with 1° Accuracy
4-Channel AFE for Wide Dynamic Range Signal Conditioning
K-Type Thermocouple Measurement System
Precision Weigh Scale Reference Circuit