High Temperature Operation of the ADXL206 and AD8229
The 175 °C rated ADXL206 accelerometer and the 210 °C rated AD8229 instrumentation amplifier are used to plot the thermal gradient in a rotisserie oven by combining inclination angle and thermocouple temperature measurements.
Visit the High Temperature Page