Demonstration of an array of two ADMP504 microphones used with a beamforming algorithm.
A MEMs based Tilt Sensing Solution with 1° Accuracy
Signal Chain Designer: A New Way to Design Online
Demo circuit for 4- 20-mA HART Enabled Field Instruments
EngineerZone® Online Technical Support Community
Body Worn Sensors for Heart Rate and Activity Monitoring
Circuits from the Lab™ Reference Circuits
Microphone Array Beamforming with the ADMP504
Getting Started with the EVAL-ADMP441Z
ADI Elves Software Tool and the ADuCM360 Microcontroller Getting Started Video
Vibration Immunity in Analog Devices MEMS Gyroscopes
ADXL362: Enhanced Activity Detection for System-Level Power Savings
ADXL362: Awake Status Output & Motion Activated Switch Function